Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version
Black.
Screws and nuts electro zinc-plated.
Note
Tube swivel clamps can be infinitely rotated through 180°.
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves K0492 if smaller tubes are to be clamped or a conversion from round to square tubes is required.
On request
Plastic clamping levers for tightening.
Attention
Tightening torque for clamping screws:
M6: 10 Nm
M8: 25 Nm
Accessory
- Reducer sleeves K0492
- Round and square tubes K0493
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range