Material
Body polyethylene.
Version
Body black.
Show more
Show less
Tube end plugs, plastic for round and square tubes, Form A, round
from
0,16 €
plus sales tax
plus shipping costs
Tube end plugs, plastic for round and square tubes, Form B, square
from
0,18 €
plus sales tax
plus shipping costs
Tube end plugs, plastic for round and square tubes, Form C, rectangular
from
0,18 €
plus sales tax
plus shipping costs
Description
Material
Body polyethylene.
Version
Body black.
Note
*The article exhibits longitudinal distortion due to the material behaviour and geometry - well suited for gliders and foot plugs.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
The lamellar are closed or interrupted. For technical production reasons, cast residues may exceed the shaft length.
The number of laminates per plug varies between 2 and 4.
Application
These plugs are for corner protection and plugging the tube ends.
Assembly
They can be pushed in by hand or tapped in with a plastic hammer.