Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Tube connectors, profile connectors
Round tubes and square tubes
Round tubes and square tubes
Body material
aluminium
plastic
polythene
PVC
steel
Length
8
10
10,5
11
11,5
11,7
13
14,5
15
18
18,7
21
21,5
22
22,5
23
24
24,5
25
26
27
28
30
40
45
60
80
90
500
1000
2000
Filter
Entries / Pages
12
of 12 entries
Grips and knobs from KIPP
Everything firmly in hand!
Added to your shopping cart
Filter
Entries / Pages
12
of 12 entries
Discover our product range
Filter
Body material
aluminium
plastic
polythene
PVC
steel
Length
8
10
10,5
11
11,5
11,7
13
14,5
15
18
18,7
21
21,5
22
22,5
23
24
24,5
25
26
27
28
30
40
45
60
80
90
500
1000
2000
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!