Material
Legs glass-bead reinforced thermoplastic.
Grip stainless steel 1.4301.
Inserts stainless steel 1.4305.
Version
Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Grip fine ground.
Inserts fine turned.
Show more
Show less
Tubular handles Form A, with screw head counterbore
from
107,89 €
plus sales tax
plus shipping costs
Tubular handles, stainless steel with plastic grip legs, with threaded inserts
from
111,41 €
plus sales tax
plus shipping costs
Description
Material
Legs glass-bead reinforced thermoplastic.
Grip stainless steel 1.4301.
Inserts stainless steel 1.4305.
Version
Legs fine structured, black.
Grip fine ground.
Inserts fine turned.
Grip fine ground.
Inserts fine turned.
Note
Locking webs allow a precision fit of the tube on the plastic leg boss.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Splash-proof with O-ring seals.
Different fastening inserts allow mounting from the front, rear or with each other.
Handles with through hole inserts (Form A) are supplied with stainless steel fasteners.
Handles with tapped inserts (Form B) are supplied without fasteners.
Drawing reference
Form A: screw head insert
Form B: threaded insert
1) Screw head insert (A) or threaded insert (B).
Form B: threaded insert
1) Screw head insert (A) or threaded insert (B).