Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Pull handles, recessed handles, ledge handles
Tubular handles
Tubular handles
Body material
aluminium
CFK
PVC
stainless steel
A
55
88
96
100
120
128
150
160
180
200
250
300
350
380
400
450
480
500
600
700
800
900
1000
Load capacity (N)
200
300
500
800
1000
Assembly
from the operating side
from the rear
possible from both sides
Filter
Entries / Pages
24
of 25 entries
1
(current)
2
Pull handles from KIPP
Take a closer look at the wide selection!
Added to your shopping cart
Filter
Entries / Pages
24
of 25 entries
1
(current)
2
Discover our product range
Filter
Body material
aluminium
CFK
PVC
stainless steel
A
55
88
96
100
120
128
150
160
180
200
250
300
350
380
400
450
480
500
600
700
800
900
1000
Load capacity (N)
200
300
500
800
1000
Assembly
from the operating side
from the rear
possible from both sides
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!