Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing, cap in thermoplastic polyamide 66.
Zinc dipstick.
O-ring in rubber (NBR).
Version
Housing black.
Cap red.
Dipstick phosphated.
Note
The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range
Temperature resistant with oil up to 100°C.
On request
Min-Max markings.
Drawing reference
1) cap
2) O-ring
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range