Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Version
Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Note
The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range
Temperature resistant with oil up to 100°C.
On request
Min-Max markings.
Drawing reference
1) cap
2) air filter Form B only
3) O-ring

Discover our product range