Material
Stainless steel 1.4305.
Neoprene seal.
Version
Bright.
Show more
Show less
Description
Product description
Ball joints are corner connections for force transmission and are used as a connecting element for moving parts.
Ball joints with sealing cap have special application in problematic ambient conditions (dust, lubricants etc.). In this case, the space between spherical seat and ball stud is covered and sealed by a sealing cap.
Ball joints with sealing cap have special application in problematic ambient conditions (dust, lubricants etc.). In this case, the space between spherical seat and ball stud is covered and sealed by a sealing cap.
Material
Stainless steel 1.4305.
Neoprene seal.
Version
Bright.
Note
LH thread refers to dimension D2.
Temperature range
-30°C to +110°C.
Brief use in temperatures up to 140 °C.
Brief use in temperatures up to 140 °C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.