Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Steel.
Elastomer, natural rubber, medium hardness, Shore 57A.
Version
Steel, painted black.
(K1932.02501904557, K1932.05003507057 and K1932.10004512057 electro zinc-plated).
Note
For absorbing large impact forces and supporting heavy weights.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

* Metal parts 30 mm wide.

Temperature range
-30 °C to +80 °C
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range