Sistema de fixação múltipla
Com este sistema de fixação, uma variedade de peças de trabalho pode ser fixada simultaneamente. Assim, este sistema é adequado para tamanhos de lote maiores. Através dos elementos variáveis (régua base de fixação, batente e cunha de fixação), podem ser fixadas peças de trabalho com diferentes medidas.
Multi-clamping system
Multi-clamping systems are mainly used for machining large workpiece batches. The system can be optionally set up for one or more workpieces. Depending on the workpiece size and clamping rail length, several workpieces can thus be clamped simultaneously. Due to the large component selection of the multiple clamping system (clamping rails, fixed jaws, wedge clamps and accessories) workpieces of different quantities and dimensions can be machined without problems and with optimised set-up times. The user can choose between single-sided or double-sided types of wedge clamps. The teeth on the clamping rails are precision-ground and guarantee secure and precise fastening of the fixed stops. By mounting several clamping rails along and across the table, the working area and the number of workpieces can be effectively optimised.