Trava - inch
Cam-action indexing plungers - inch are suitable for various locking and fixing applications, especially if the locking pin should not protrude. The lock can be easily released by turning the latch through 180°.
Cam-action indexing plungers - inch are suitable for various locking and fixing applications, especially if the locking pin should not protrude. The lock can be easily released by turning the latch through 180°.