Material
Steel or 1.4305 stainless steel
Versão
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Exibir mais
Exibir menos
Descrição
Material
Steel or 1.4305 stainless steel
Versão
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Indicação
Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The height of the complete levelling foot is calculated from the length of the threaded spindle + 30 mm.
(Total height of levelling foot = L + 30 mm)
The height of the complete levelling foot is calculated from the length of the threaded spindle + 30 mm.
(Total height of levelling foot = L + 30 mm)
Acessórios
- K0423 Teller für Stellfüße aus Kunststoff.
- K0424 Teller für Stellfüße aus Kunststoff, schwere Ausführung.
- K0425 Teller für Stellfüße aus Zinkdruckguss oder Edelstahl.
- K0426 Teller mit Ausleger für Stellfüße aus Zinkdruckguss.
- K0424 Teller für Stellfüße aus Kunststoff, schwere Ausführung.
- K0425 Teller für Stellfüße aus Zinkdruckguss oder Edelstahl.
- K0426 Teller mit Ausleger für Stellfüße aus Zinkdruckguss.
Observação importante sobre o download de modelos CAD
Para fazer o download de nossos modelos CAD, você deve primeiro fazer o login. Se ainda não tiver criado uma conta, registre-se em "Minha conta" (lado direito da tela) e siga as instruções.