Competência em fabricação
Entrega rápida
Excelente serviço
PT
Escolha o seu idioma
Lista de compras
Guardar produtos na lista
Encomenda direta

AlMgSi

Aluminium alloy, can be hardened

 

Material No.

EN AW-6060

DIN material No.

3.3206

Abbreviation

AlMgSi

Description

Aluminium alloy, can be hardened

Composition
Alloy constituents [%]

Mg: 0.35 – 0.6
Si: 0.3 – 0.6

Density [g/cm³]

2.70

Yield point
Rp0.2 [N/mm²] min. – max.

80 – 150

Tensile strength
Rm [N/mm²]  min. – max.

150 – 215

Elongation after fracture
A [%]  min. – max.

8 – 16

Brinell hardness
HB reference value

45


Corrosion resistance
in normal atmosphere

Very good


Corrosion resistance
in coastal atmosphere

Very good

Machinability

Moderate

Weldability

Good

Anodising capability

Very good (corrosion protection)
Very good (decorative)

High-gloss polishing,
mechanical

Very good

Main uses

Medium-strength components: windows, doors, vehicle bodies, metal profiles, household items, decorations, screws

This information is for reference only; we do not assume any liability for its accuracy. The properties of metal materials are highly dependent on their thermal and/or mechanical treatment.