Expertos en fabricación
Entrega rápida
Excelente servicio
ES
Elija su idioma
Lista de favoritos
Guardar productos en favoritos
Pedido directo

1.0301

Low-carbon steel

 

Material No.

1.0301

US standard (AISI)

1011, M1010

Abbreviation

C10

Old designation

 

Description

Mild steel

Composition
Alloy constituents [%]

C: 0.07 – 0.13
Si: ≤ 0.40
Mn: 0.30 – 0.60
P: ≤ 0.045
S: ≤ 0.045

Density [g/cm³]

7.85

Yield point
Rp0.2 / Re[N/mm²]

>=200

Tensile strength
Rm [N/mm²]

350 – 640

Elongation after fracture
A [%]

>=12

Machinability

Good

Weldability

Suitability

Heat treatment

Possible

Other properties

Components and machine parts with low core strength which are subject to a medium amount of stress, such as levers

Main uses

Feet, rest pads, clamp straps

This information is for reference only; we do not assume any liability for its accuracy. The properties of steel materials are highly dependent on their thermal and/or mechanical treatment.