Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

ZERO-POINT CLAMPING SYSTEM KIPP UNILOCK


In workpiece clamping, KIPP offers a wide range of products that comprehensively covers 5-axis complete machining. KIPP UNILOCK zero-point clamping systems are classic stationary clamping systems for setting up workpieces, clamping devices or fixtures on machining centres with 3-, 4- and 5-axis. It reduces set-up times and, thanks to its modular design, is extremely flexible.