Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

WING SCREWS AND WING NUT

A wing grip, also referred to as a wing nut or wing screw, is used as a clamping, holding or fastening element for manual operations on assemblies, power units and machines. A wing screw is a standard element used in mechanical engineering for manual adjustments.

Wing screws - Application

The wing screw is used as a positioning element in indoor as well as outdoor applications. The wing screw is operated using thumb and index finger. The wing grip with internal or external thread is used as a manual clamping element. For example for photo tripods and telescopic slides.

Wing screws - Styles

The T-shaped design of the wing screw provides it with an elegant look. The grip is available stainless steel and plastic with a metal thread for different types of applications. A key element of the wing screw is the excellent ergonomic features in combination with its low weight and compact design.