Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Installation-friendly multi-talent - aluminium and stainless steel tubular handles

We have expanded our comprehensive range of tubular handles with new models made from aluminium and stainless steel. The innovative grips are characterised by their versatility, ergonomics and excellent price-performance ratio. 

The most relevant at a glance:
 

  • Robust and durable: With tubes made from alu or stainless steel and end pieces made from reinforced plastic, our new tubular handles are not only very comfortable to use but are also extremely durable thanks to their robustness and stability. 
     
  • Versatile and individual: We offer the end piece in seven colours . Furthermore, on request we can also fulfil your individual colour requirements. The tubular grip is available in natural tone or black anodised aluminium or in polished stainless steel.
     
  • Quickly installed: The handles are quick and easy to fit using two self-tapping screws. This means that no threaded inserts are required, which contributes to the good price-performance ratio.
     
  • Various lengths: As standard, we supply the tubular handles with a centre distance of up to 1000 mm. In addition to the standard lengths, any individual length is also available. The load capacity is at least 1000 N.