Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

TOGGLE CLAMPS

Toggle clamps are used to hold and clamp workpieces. They are used as a mounting and holding device. The products are designed for assembly technology, clamping technology, toolmaking and fixture construction.

Toggle clamps by HEINRICH KIPP WERK may be divided into about three different types:

Horizontal toggle clamps
Vertical toggle clamps
Push-pull toggle clamps

Toggle clamps - Operating principle

KIPP toggle clamps feature a trademark ergonomic grip design, ensuring user-friendly handling. It is the first toggle clamp that has the one-handed locking mechanism fitted in the grip. Different stamped-bent parts are fitted together into one functional assembly. The workpieces are clamped together by applying the toggle principle.

Toggle clamps - styles

Toggle clamps by KIPP are available in different styles featuring a horizontal or a vertical base. This means that the clamp can easily be attached to suit respective mounting requirements. The thrust spindle can also be manually adjusted to suit the situation. Available from KIPP are toggle clamps made of steel as well as stainless steel.

KIPP toggle clamps are of high quality, sturdy and therefore well suited for applications in the machine construction sector. Trust in KIPP.