Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

STAR GRIPS

The star grip is used as a clamp or fastening element for manual operations on assemblies, aggregates and machines. A star grip is a standard element used in mechanical engineering for manual adjustments. Various shapes and styles are available. Standard version comply with DIN 6336.

Star grips - Application

A star grip with external or internal thread is primarily used as a manual clamping element. With through holes, star grips can also be used as a quick-release grips.

Star grip - Styles

Star grips are made of aluminium, stainless steel, cast iron or plastic for a wide range of applications. Trademark feature of the star grip is its ergonomic star-shaped design.