Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

STANDARD ELEMENTS

KIPP offers a wide range of different standard elements, as well as parts according to DIN from star grips to self-aligning pad and handwheels. Many of these elements are used in mechanical engineering and fixture construction. All KIPP standard elements stand out for their precise, high-quality machining and are available in various standards, formats, materials, alloys and coatings.

Application areas for standard elements

Standard elements are used for operating, gripping, adjusting and clamping for fixtures and machines, for example. Thanks to their shape, which fully corresponds to the prescribed standard specifications in each and every detail, standard parts always fulfil their purpose. That is why support elements, locating element and stop elements such as toggle locators, ball-end thrust screws and locating pins by KIPP provide reliable support for workpieces. Machine elements or fixture components such as KIPP studs, clamping force intensifier or shaft collars are used for advanced clamping tasks.


Function and properties

Depending on the standard element and design, they can be used for clamping, holding or fixing components. The key feature of standard elements is that they are interchangeable. They can be accurately identified and allocated using the clearly defined standard numbers.