Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Grip legs PA6 plastic.
Grip tube PVC plastic.
Version
Grip legs fine textured, black.
Grip tube turned, black.
Note
Push button 1 (changer)
Push button 2 (closer
2 LED's
Plug 8 pin

Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.

Rating: IP65 when connector is screwed on.

Optically matching tubular handle without electronic switch function (K1528) available.
Assembly
From the front.
Drawing reference
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range