EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Clamp stainless steel.
Grip polyamide.
Release lever TPE.
Force sensor stainless steel.
Electronics housing stainless steel.

Spacer sleeve stainless steel.
Grub screw stainless steel.
Protective cap thermoplastic.
Version
Stainless steel parts bright.
Protective cap black.
Note
incl. 1 set clamping elements K1464
Technical Data

Force sensor:
Nom. force Fnom: clamping force F4
Calibration range: 0 - clamping force F4
Overall system accuracy: 5% Fnom
Limit force FL: 120% Fnom
Breaking force FB: >200% Fnom
Nom. temp. range BT,nom: -20 - +60 °C

Amplifier electronics:
Operating voltage: 10 - 30 V DC
Output signal (rated output) Cnom: 4 - 20 mA 3-wire
Permitted load: <(Ub- 10V)/0.024 A
Electrical connection: M12x1
Pin assignment:
1: UB+
2: -
3: 0V / S-
4: S+

Protection class: IP66

Application
Toggle clamps are used to hold and clamp workpieces. They are used as mounting and holding fixtures.
The toggle clamp with force sensor enables measurement and adjustment of the retaining force. Workpieces can be defined and the retaining force recorded.

The clamping element is used to adjust the retaining force. Clamping elements with different heights are available for workpieces with different thicknesses.
Drawing reference
1) Clamping element K1464
Accessory
K1464
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range