Metal detectable operating parts and standard elements
Metal detectors operate very reliably and are among the most commonly used equipment for detecting e.g. contaminated foodstuffs.
Our metal detectable operating parts and standard elements are made from a special FDA-compliant plastic. This is easily detectable by metal detectors with the correct calibration. Even plastic fragments as small as 0.027cm³ which may get inside the foodstuff being processed, can be reliably detected by metal detectors.
If a metal detector system detects these foreign bodies, an automatic ejection can be initiated.
This prevents the disposal of an entire production batch and costly retrieval actions.
Product information:
- Colour similar to black grey RAL 7021
- EU10/2011 and FDA conform fibreglass reinforced thermoplastic
- Insert parts stainless steel 1.4404
Advantages:
- Automatic detection of contamination by metal detectors
- Detection of plastic particles from 0.027 cm³ using induction technology
- Foodstuff conform materials