Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Show more
Show less
Description
Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Note
Suitable for round tubes and profile tubes with 30 mm OD.
For right-angle joints. The T-connectors can be used to combine round tubes and profile tubes with type I 8 slot aluminium profiles. The adapter plate is screwed, rotation-locked to the 8 slot of the aluminium profile. Two of the four rotation locks need to be removed for this.
The T-connector with connection for 8 slots has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the T-connector.
For right-angle joints. The T-connectors can be used to combine round tubes and profile tubes with type I 8 slot aluminium profiles. The adapter plate is screwed, rotation-locked to the 8 slot of the aluminium profile. Two of the four rotation locks need to be removed for this.
The T-connector with connection for 8 slots has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the T-connector.
Scope of delivery
2 T-connector halves
1 Adapter plate
1 DIN EN ISO 4762 (DIN 912) M6x28 screw, electro zinc-plated.
1 ISO 10511 M6 self-locking nut, electro zinc-plated.
Articles are supplied pre-assembled.
1 Adapter plate
1 DIN EN ISO 4762 (DIN 912) M6x28 screw, electro zinc-plated.
1 ISO 10511 M6 self-locking nut, electro zinc-plated.
Articles are supplied pre-assembled.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.