Material
Roller: Plastic PA, glass-bead reinforced.
Mounting parts: Steel.
Mounting parts: Steel.
Version
Roller: Black.
Mounting parts: Electro zinc-plated.
Mounting parts: Electro zinc-plated.
Show more
Show less
Description
Material
Roller: Plastic PA, glass-bead reinforced.
Mounting parts: Steel.
Mounting parts: Steel.
Version
Roller: Black.
Mounting parts: Electro zinc-plated.
Mounting parts: Electro zinc-plated.
Note
Roller with ball bearing. For guiding moving parts on a slide rail attached to an aluminium profile or for lateral guidance of moving goods.
Scope of delivery
1 roller.
1 DIN EN ISO 4762 (DIN 912) M6x35 screw, electro zinc-plated.
2 DIN EN ISO 7089 (DIN 125) 6.4 washers, electro zinc-plated.
1 DIN EN ISO 4762 (DIN 912) M6x35 screw, electro zinc-plated.
2 DIN EN ISO 7089 (DIN 125) 6.4 washers, electro zinc-plated.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.