Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Show more
Show less
Description
Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Note
Suitable for profile tubes with 30 mm OD.
For parallel joints. The pre-assembled parallel connector can be positioned and tightened directly on the Ø30 profile tubes. The two connector halves enable the parallel connectors to also be retrofitted to existing constructions in order to reinforce or extend them.
For parallel joints. The pre-assembled parallel connector can be positioned and tightened directly on the Ø30 profile tubes. The two connector halves enable the parallel connectors to also be retrofitted to existing constructions in order to reinforce or extend them.
Scope of delivery
2 Parallel connector halves.
1 DIN EN ISO 4762 (DIN 912) M6x20 screw, electro zinc-plated.
1 ISO 10511 M6 self-locking nut, electro zinc-plated.
Articles are supplied pre-assembled.
1 DIN EN ISO 4762 (DIN 912) M6x20 screw, electro zinc-plated.
1 ISO 10511 M6 self-locking nut, electro zinc-plated.
Articles are supplied pre-assembled.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.