Material
Steel.
Version
Connection plate and assembly parts electro zinc-plated.
Show more
Show less
Description
Material
Steel.
Version
Connection plate and assembly parts electro zinc-plated.
Note
Suitable for profile tubes with 30 mm OD.
For right angle joints of a profile tube with a type I slot 8 aluminium profile.
Fastened with M6 screw in Ø30 profile tube using an M6 threaded insert.
For right angle joints of a profile tube with a type I slot 8 aluminium profile.
Fastened with M6 screw in Ø30 profile tube using an M6 threaded insert.
Scope of delivery
Set for 6 slot:
1 T-connector plate D30.
2 Slot keys - slot 6 - M6.
2 DIN 7991 M6x12 screws.
1 DIN 7991 M6x20 screw.
Set for 8 slot:
1 T-connector plate D30.
1 Double slot key - slot 8 - 2x M6.
2 DIN 7991 M6x14 screws.
1 DIN 7991 M6x20 screw.
1 T-connector plate D30.
2 Slot keys - slot 6 - M6.
2 DIN 7991 M6x12 screws.
1 DIN 7991 M6x20 screw.
Set for 8 slot:
1 T-connector plate D30.
1 Double slot key - slot 8 - 2x M6.
2 DIN 7991 M6x14 screws.
1 DIN 7991 M6x20 screw.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.