Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Show more
Show less
Description
Material
Die-cast aluminium.
Mounting parts steel.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Mounting parts electro zinc-plated.
Note
Suitable for profile tubes with 30 mm OD.
For creating a reinforcing brace for two profile tubes. Ideal for lattice constructions and use as diagonal struts for stiffening constructions. The two connector halves enable the angle struts to also be retrofitted to existing constructions in order to stiffen them.
For creating a reinforcing brace for two profile tubes. Ideal for lattice constructions and use as diagonal struts for stiffening constructions. The two connector halves enable the angle struts to also be retrofitted to existing constructions in order to stiffen them.
Scope of delivery
2 Angle strut halves 90°.
2 DIN EN ISO 4762 (DIN 912) M6x14 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.
2 DIN EN ISO 4762 (DIN 912) M6x14 screws, electro zinc-plated.
2 ISO 10511 M6 self-locking nuts, electro zinc-plated.
Articles are supplied pre-assembled.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.