Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Plastic hard PVC.
Version
Form A: transparent.
Form B: transparent / grey, similat to RAL 7035.
Note
Suitable for round tubes and profile tubes with 30 mm OD.

The label holders are made from transparent plastic (Form B front transparent, rear grey). Labelled card or paper strips can be inserted into the opening in the top. Suitable for 38 mm high x 100 mm long labels.

The self-adhesive strip on the back ensures that the label holders are permanently bonded to the profile.

Discover our product range