EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Housing and cap POM.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Version
Stainless steel, hardened.
Note
The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector. The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edges.

The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.

Conveying speed up to 1.5 m/s.

Foodstuff conform: Food Grade, EU Regulation 1935/2004, EU Regulation 10/2011.
Temperature range
-30 °C to +50 °C (up to +30°C with plastic load balls)
Drawing reference
1) Load ball
2) Bearing balls

Form A: cap and housing POM, bearing balls stainless steel, load ball POM
Form B: cap and housing POM, bearing balls stainless steel, load ball stainless steel

Discover our product range