Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Steel.
Version
Trivalent passivated.
Plastic grip oil resistant.
Note
With safety interlock for the clamping point and opened position. Safety clamping element with finger protection. Anti-loosening lock for the press-on bolt on the end of the clamping arm.
The opening angle between the holding arm and the handle can be reduced by pressing in of the stop pin (stop position 2).

Clamping spindle with a neoprene pressure pad.
Drawing reference
1) stop pin position 1
2) stop pin position 2
Accessory
K0098
K0100
K0101
K0102
K0103
K0106
K0107
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range