Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
TPU housing.
PUR cable sheath.
Brass knurled nut.
Bronze contacts.
Version
Tin-plated knurled nut.
Gold-plated contacts.
Number of pins: 5-pin
A-encoded.
screened.
Note
Connectors with screw fitting. Connector moulded to cable.
Cable, PVC-, silicon- and halogen-free.
Drag-chain suitable.
Accessory for toggle clamp with force sensor K1463.
Technical Data

Cross-section: 5 x 0.34 mm2
Voltage: U max. 60 V
Electric current: I max. 4 A
Insulation resistance: > 1GΩ

Number of plug cycles: max. 100
Degree of contamination: 3
Degree of protection: IP67

Application
Connectors with screw fitting and cable serve as a connection cable for sensors and actuators.
The cable screening protects from outside interference and ensures error-free signal transmission.
Temperature range
Fixed: -50 °C to +80°C
Moving: -25 °C to +80°C
Drag chain: -25 °C to +80°C
Drawing reference
2) Plug

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
5 = grey (GY)
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range