Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Steel or stainless steel.
Version
Trivalent passivated.
Connecting rod and thrust screw phosphated.
Stainless steel bright.
Plastic grip oil-resistant.
Note
As the push-pull toggle clamps lock in open and closed handle positions, they can be used to clamp when pushing or pulling.
The fastening nut supplied allows the clamps to be mounted in any desired position.

A neoprene pressure pad is supplied with version K0085.0100.

Versions K0085.0100N, K0085.0200N and K0085.0400N are supplied without mounting bracket.
Drawing reference
1) By version K0085.0400, the bracket must be mounted in the direction of the push rod.
Accessory
K0100
K0101
K0102
K0103
K0106
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range