Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Show more
Show less
Push-pull toggle clamps, steel, retaining force up to 6675 N, Form A
from
€24.39
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel, retaining force up to 6675 N, Form B
from
€24.39
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
The clamps lock in the open and closed handle positions.
This means they can clamp during the pushing or pulling actions.
This means they can clamp during the pushing or pulling actions.