Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Show more
Show less
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form A
from
€24.18
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form B
from
€28.66
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel, retaining force up to 3575 N, Form C
from
€28.87
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Electro zinc-plated steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
Form A: The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
Form B and C: The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
They can thus only be used for thrust clamping.
Form B and C: The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.