Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Show more
Show less
Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form A
from
53,26 €
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form B
from
67,36 €
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel or stainless steel, retaining force up to 3150 N, Form C
from
106,21 €
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Bright stainless steel.
Plastic handle, oil-resistant.
Note
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
Form C with square push rod for high torsional forces.
They can be used for thrust or tractive clamping.
Form C with square push rod for high torsional forces.