Material
Steel.
Version
Steel electro zinc-plated.
Show more
Show less
Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form A
from
147,18 €
plus sales tax
plus shipping costs
Push-pull toggle clamps, steel, heavy-duty version, weldable, retaining force up to 22250 N, Form B
from
179,43 €
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Steel electro zinc-plated.
Note
Form A: The clamps lock in the closed grip position.
They can thus only be used for thrust clamping.
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
They can thus only be used for thrust clamping.
The clamps lock in the open and closed grip positions.
They can be used for thrust or tractive clamping.
Assembly
By welding or through holes drilled by the user.