Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Lever parts and clamping spindle steel.
Version
Lever parts trivalent passivated.
Clamping spindle and nuts phosphated.
Cylinder bright.
Note
Cable length 2.5 m
Pneumatic cylinder
Double-acting without end of stroke dampening and equipped with two proximity reed switches with LED indicators.
Technical data for proximity reed switches
Max. performance DC = 10 W / AC = 12 VA.
Max. rated voltage 10 - 60 V, DC and AC.
Max. rated power 500 mA.
Accessory
K0101
K0102
K0103
K0106
K0107
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range