Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Swivel feet, levelling feet
Threaded spindles and plates
Threaded spindles and plates
Designation
Ball Head
Plate
Threaded Spindle
Body material
stainless steel
steel
thermoplastic
zinc
Plate diameter
29
30
39
40
44
45
49
50
58,5
59
60
78,5
79
80
98,5
99
100
119
120
125
175
Thread
M06
M08
M10
M12
M14
M16
M20
M24
Filter
Entries / Pages
19
of 19 entries
Indexing plungers from KIPP
There are 1300 different models waiting for you!
Added to your shopping cart
Filter
Entries / Pages
19
of 19 entries
Discover our product range
Filter
Designation
Ball Head
Plate
Threaded Spindle
Body material
stainless steel
steel
thermoplastic
zinc
Plate diameter
29
30
39
40
44
45
49
50
58,5
59
60
78,5
79
80
98,5
99
100
119
120
125
175
Thread
M06
M08
M10
M12
M14
M16
M20
M24
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!