Material
Form C and F:
Ball steel, ball seat high-carbon steel.
Form G and J:
Ball high-carbon steel, ball seat steel.
Ball steel, ball seat high-carbon steel.
Form G and J:
Ball high-carbon steel, ball seat steel.
Version
Form C and F:
Ball hardened and black oxidised, ball seat phosphated.
Form G and J:
Ball phosphated, ball seat hardened and black oxidised.
Ball hardened and black oxidised, ball seat phosphated.
Form G and J:
Ball phosphated, ball seat hardened and black oxidised.
Show more
Show less
Self-aligning pads, self-righting, Form C, with external thread, flattened ball, smooth
from
32,22 €
plus sales tax
plus shipping costs
Self-aligning pads, self-righting, Form F, with external thread, flattened ball, with diamond grip
from
40,66 €
plus sales tax
plus shipping costs
Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth
from
30,22 €
plus sales tax
plus shipping costs
Self-aligning pads, self-righting, Form J, press fit, flattened ball, with diamond grip
from
39,13 €
plus sales tax
plus shipping costs
Description
Material
Form C and F:
Ball steel, ball seat high-carbon steel.
Form G and J:
Ball high-carbon steel, ball seat steel.
Ball steel, ball seat high-carbon steel.
Form G and J:
Ball high-carbon steel, ball seat steel.
Version
Form C and F:
Ball hardened and black oxidised, ball seat phosphated.
Form G and J:
Ball phosphated, ball seat hardened and black oxidised.
Ball hardened and black oxidised, ball seat phosphated.
Form G and J:
Ball phosphated, ball seat hardened and black oxidised.
Note
The self-aligning pads serve as stops, rests and thrust pads in fixture construction.
The seating face returns to the start position when the load is removed.
Ball secured against rotation.
The seating face returns to the start position when the load is removed.
Ball secured against rotation.
Drawing reference
Form C: external thread, flattened ball, smooth
Form F: external thread, flattened ball, diamond grip
Form G: press fit, flattened ball, smooth
Form J: press fit, flattened ball, diamond grip
Form F: external thread, flattened ball, diamond grip
Form G: press fit, flattened ball, smooth
Form J: press fit, flattened ball, diamond grip