{"product":{"productId":"agid.14520","price":4.26,"name":"Ball-end thrust screws without head with flattened ball, with thread lock"},"currency":"EUR"}
Material
Screw carbon steel, grade 10.9
Ball, ball-bearing steel.
Thread lock nylon.
Ball, ball-bearing steel.
Thread lock nylon.
Version
Screw black.
Ball hardened, bright.
Ball hardened, bright.
Show more
Show less
Description
Material
Screw carbon steel, grade 10.9
Ball, ball-bearing steel.
Thread lock nylon.
Ball, ball-bearing steel.
Thread lock nylon.
Version
Screw black.
Ball hardened, bright.
Ball hardened, bright.
Note
Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Drawing reference
Form B: with flattened ball
L2 = approx. 2x pitch
L2 = approx. 2x pitch
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.