Material
Form C, F tool steel
Form E, O stainless steel
Form K POM
Form E, O stainless steel
Form K POM
Version
Form C, F hardened and black oxidised.
Form E, hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form E, hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Show more
Show less
Round inserts with counterbore, Form C
from
7,38 €
plus sales tax
plus shipping costs
Round inserts with counterbore, Form E
from
8,12 €
plus sales tax
plus shipping costs
Round inserts with counterbore, Form K
from
7,08 €
plus sales tax
plus shipping costs
Inserts round with countersink, Form O
from
13,92 €
plus sales tax
plus shipping costs
Round grippers form F
from
11,76 €
plus sales tax
plus shipping costs
Description
Material
Form C, F tool steel
Form E, O stainless steel
Form K POM
Form E, O stainless steel
Form K POM
Version
Form C, F hardened and black oxidised.
Form E, hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Form E, hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.