Material
Hardened tool steel or carbide.
Version
Black oxidised.
Show more
Show less
Gripper pads, square, Form A
from
€17.40
plus sales tax
plus shipping costs
Gripper pads, square, Form B
from
€25.09
plus sales tax
plus shipping costs
Gripper pads, square, Form C
from
€21.92
plus sales tax
plus shipping costs
Description
Material
Hardened tool steel or carbide.
Version
Black oxidised.
Note
Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads.
Grippers transfer very high torque values,even with hard materials and surface irregularities. Grippers guarantee above average holding forces at high cutting forces.
The serrated carbide tips are soldered in.
Grippers transfer very high torque values,even with hard materials and surface irregularities. Grippers guarantee above average holding forces at high cutting forces.
The serrated carbide tips are soldered in.
Drawing reference
Form A: tool steel
Form B: tool steel, carbide diamond grip
Form C: tool steel
Form B: tool steel, carbide diamond grip
Form C: tool steel