Material
Steel.
Version
Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Washer, hardened and burnished.
Show more
Show less
Lateral spring plungers with threaded sleeve, without thrust pin, Form A, without seal
from
7,54 €
plus sales tax
plus shipping costs
Lateral spring plungers with threaded sleeve, without thrust pin, Form B, with seal
from
8,49 €
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Sleeve blue electro zinc-plated.
Washer, hardened and burnished.
Washer, hardened and burnished.
Note
The thrust pin can be made to suit the required circumstances and screwed into the tapped hole in the locating washer.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
The required lateral thrust (F) can be achieved through the stroke (S) and length (L1).
Form B has a seal to keep swarf and dirt out.
Drawing reference
Form A: without seal
Form B: with seal
1) assembly tool
Form B: with seal
1) assembly tool