Material
A: Chain brass or stainless steel.
B: Chain brass or stainless steel, key ring stainless steel.
C: Chain brass, ring 1.4310 stainless steel.
Show more
Show less
Ball chains, Form A, single
from
2,05 €
plus sales tax
plus shipping costs
Ball chains, Form B, with key ring
from
2,24 €
plus sales tax
plus shipping costs
Ball chains, Form C, with ring clip
from
5,72 €
plus sales tax
plus shipping costs
Description
Material
A: Chain brass or stainless steel.
B: Chain brass or stainless steel, key ring stainless steel.
C: Chain brass, ring 1.4310 stainless steel.
Note
If no length is specified 1000 mm will be supplied.
Drawing reference
1) same parts
Form A: ball chain, single
Form B: ball chain with key ring
Form C: ball chain with ring clip
Form A: ball chain, single
Form B: ball chain with key ring
Form C: ball chain with ring clip