- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- The thread lock enables the depth to be adjusted without additional stops
- Material: steel or stainless steel
Description
Material
Steel version:
Indexing pin hardened:
Threaded sleeve and indexing pin free-cutting steel
Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034.
Mushroom knob black grey thermoplastic.
Thread lock blue polyamide.
Indexing pin hardened:
Threaded sleeve and indexing pin free-cutting steel
Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034.
Mushroom knob black grey thermoplastic.
Thread lock blue polyamide.
Version
Steel version:
indexing pin hardened, ground and black oxidised.
Stainless steel version:
indexing pin hardened, ground and bright.
indexing pin hardened, ground and black oxidised.
Stainless steel version:
indexing pin hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
The thread lock is a gripping polyamide coating that is applied punctiform (spot).
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
The thread lock is a gripping polyamide coating that is applied punctiform (spot).
On request
Special versions.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.