Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Steel version:

Indexing pin hardened:

Sleeve 1.0403 weldable.

Indexing pin grade 5.8.



Stainless steel version:

Indexing pin hardened:

Sleeve 1.4301 weldable.

Indexing pin 1.4034.



Indexing pin not hardened:

Sleeve 1.4301 weldable.

Indexing pin 1.4305.



Mushroom knob black grey thermoplastic.
Version
Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications where the indexing plungers should remain disengaged over an extended period and the pin prevented from springing back.
If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.
On request
Special versions.
Drawing reference
Form L: non-lockout type
Form M: lockout type

Discover our product range