- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Ideal where space is restricted:
- Material: steel or stainless steel
Description
Material
Steel version:
Indexing pin not hardened.
Threaded sleeve steel.
Indexing pin 1.4305.
Stainless steel version:
Indexing pin not hardened.
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip black grey thermoplastic.
Indexing pin not hardened.
Threaded sleeve steel.
Indexing pin 1.4305.
Stainless steel version:
Indexing pin not hardened.
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom grip black grey thermoplastic.
Version
Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.
Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.
Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note
Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released. Indexing plungers with regular thread and unpolished and unhardened indexing pins are a cost-effective alternative to existing indexing plungers. But their degree of precision is still sufficient for many applications. The smaller production tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the counter piece.
Pay attention to the max. tightening torque when assembling.
Pay attention to the max. tightening torque when assembling.
On request
Special versions.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.