- For connecting machine parts and workpieces quickly and easily
- Mounting option for plate thickness 3 to 27 mm
- Secure locking by simply pressing and releasing the push button
- Ideal for places where space is limited
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
Description
Product description
Push button latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Housing and push button stainless steel.
Version
Housing and push button bright.
Note
Form A for plate thickness 3 to 10 mm.
Form B for plate thickness 3 to 27 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Form B for plate thickness 3 to 27 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Press the latch over the clamping pin without pressing the knob. The latch is now locked.
To release, press the button and pull the latch off.
To release, press the button and pull the latch off.
Application
Mounting option A in combination with spacer rings, for plate thickness 3 to 10 mm.
Mounting option B for plate thickness 10 to 27 mm.
Mounting option B for plate thickness 10 to 27 mm.
Attention
The specified pull-out forces apply only in combination with clamping pin K1564.
Drawing reference
1) plate
Accessory
Spacer rings K1563.
Clamping pins K1564.
Clamping pins K1564.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.