Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing stainless steel.
Magnet neodymium.
Version
Housing bright.
Note
A magnet in the bush attracts the pin (K1069) and holds it with the specified retaining force.
Repeat accuracy ± 0.25. The repeat accuracy can be increased with the aid of additional locating pins.

Installation dimensions for Form A:
min. plate thickness 6 mm.
Installation dimensions for Form B:
max. plate thickness 10 mm.
Installation dimensions for Form C:
plate thickness > 10 mm.
Installation dimensions for Form D:
blind hole.
On request
Suitable nuts.
Drawing reference
1) magnet
2) circlip
Accessory
Pin K1069
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range